產品情報 »
產品目錄
» 真空設備(真空發生器/真空吸盤/其他)
» 真空單元 (真空產生器)/真空幫浦系統
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
真空單元 (真空產生器)/真空幫浦系統
Multistage Ejector (Vacuum Generators) ZL1/ZL3/ZL6

-
・Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
・Air consumption: 90% reduction (For the ZL3, ZL6)
・Weight: Max. 60% reduction [ZL112 (Existing model): 450 g R ZL1: 180 g]
・3-stage diffuser construction (For the ZL1:SMC comparison)
Suction flow rate increased by 250%
・3 types of vacuum pressure sensors
・No tools are required! Maintenance labor can be reduced.
*1 ZL3H, ZL6H (Standard supply pressure: 0.5 MPa)
*2 Branch + Port exhaust
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZL1 | 1.2 | 100 | 57 |
ZL3 | 1.9 1.5 | 300∗2 | 135∗1 |
ZL6 | 1.9 x 2 1.5 x 2 | 600∗2 | 270∗1 |
產品特點
Compact3 types available: 100, 300, and 600 L/min (ANR)

Energy saving(ZL3、ZL6)

High efficiency (Suction flow rate/Air consumption)(ZL1、ZL3、ZL6)

3-stage diffuser construction(ZL1、ZL3、ZL6)

Applications

Various vacuum pressure sensors(ZL1、ZL3、ZL6)

Vacuum port: A branch specification is selectable.(ZL3、ZL6)

Standard supply pressure: A 0.35 MPa specification has been added. (ZL3、ZL6)
Supports the adoption of low supply pressure
IO-Link Compatible Vacuum Pressure Switch (ZL3、ZL6)


No tools are required! Reduced maintenance labor(ZL1)

Supply valve/Release valve

Variations
