產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
省配線現場總線系統 (串列傳輸系統)
現場總線機器 EX245
系列 | 保護構造 | 通訊協定 | 適用電磁閥 |
---|---|---|---|
EX245 | IP65 | PROFINET INTERBUS (訂製品) PROFIBUS DP (訂製品) | SY3000, 5000, 7000 (插入式) VQC1000, 2000, 4000, 5000 SV1000, 2000, 3000 |
產品特點
Dual communication and dual power connectors
- Dual communication connectors allow daisy chain or ring topology for Media Redundancy Protocol (MRP). Dual power connectors allow for daisy chain connections avoiding branch or splitter adapters, saving cost and reducing wiring.
- An external branch connector is not necessary. Reduced wiring space Easy to use one touch AIDA Push Pull connectors (compliant with AIDA specifications) saves time when installing and maintaining.
Fiber-optic cable maintenance alarm
This feature continuously monitors the received light intensity from the fiber-optic cable and reports it to the PLC.
Any loss of intensity is an indicator of damage to the cable so may give a warning before communication is lost.
This allows preventative maintenance and so avoids unplanned shutdowns.
MRP function (Ring wiring)
MRP (Media Redundancy Protocol) function:
Even if a communication cable is disconnected or damaged at any location, communication can be continued.
The cable segment that is causing the problem is identified allowing quick and easy replacement.
Fast Start Up function
For the Fast Start Up function, time from power ON to communication connection Approx. 10 sec.→Approx. 0.5 sec. In the case of a tool changer, it takes about 10 seconds for communication to be connected in some products after the power to the device installed on the tool is turned ON. For products which support the Fast Start Up function, communication can be operational even faster.