產品目錄

產品情報 »  產品目錄  » 流量控制元件  » 特殊功能調速閥

特殊功能調速閥

[Model with Residual Pressure Release Function] Speed Controller with Pilot Check Valve ASP

    ・Model with residual pressure release function: It is possible to
     construct a safety circuit.
    ・Model without residual pressure release function: Temporary
     intermediate stops are possible.
    ・Vertical and horizontal types are available, which can be selected
     depending on the installation conditions.
    ・Improved piping design flexibility (360°-rotation type)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
  • [Model with Residual Pressure Release Function] Speed Controller with Pilot Check Valve ASP
    說明書
    Type Series 查看搜尋結果
    Universal
    Vertical type
    ASP查看搜尋結果
    Universal
    Horizontal type
    ASP查看搜尋結果
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Universal
Vertical type
ASPM5×0.8
10-32UNF
G 1/8, 1/4, 3/8, 1/2
φ4 to φ12
Universal
Horizontal type
ASPM5×0.8
10-32UNF
R, NPT, G 1/8, 1/4, 3/8, 1/2
φ4 to φ12

產品特點

Features

Variations

Horizontal and vertical types are available, which canbe selected depending on the installation conditions.

Easily mounted using a hexagon wrench

Mountable in narrow spaces

Metal material: Brass/Stainless steelh

For the stainless steel type, copper (Cu) and zinc (Zn) are not used asmain components in the metal materials. (Series compatible withsecondary batteries)



Pilot Check Valve Variations by Function

Go Top