產品目錄

製品情報 »  WEBカタログ  » 產業用通訊元件/無線系統  » Other: RS485 Compatible Products

Other: RS485 Compatible Products

EU F-Gas Regulation-compliant Refrigerated Thermo-chiller HRZ-F

    ・More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.
    ・Energy saving
     The inverter controls the number of motor rotations of the compressor and pump according to the load from the user’s application.
     Power consumption: Max. 65% reduction
     Facility water: Max. 67% reduction
    ・High performance
     Temperature stability: ±0.1°C (When a load is stable)
     Cooling time: Max. 46% reduction (SMC comparison)
    ・Refrigerant: R410A (HFC)/R448A (HFC/HFO)
  • EU F-Gas Regulation-compliant Refrigerated Thermo-chiller HRZ-F
    說明書
    Series 查看搜尋結果
    HRZ-F查看搜尋結果
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
Circulating fluid
HRZ-F-20 to 40℃
10 to 60℃
-20 to 90℃
2 kW, 4 kW, 8 kW, 10 kW±0.1℃Water-cooled
refrigeration
Fluorinated fluids
Ethylene glycol aqueous solution
Tap water/Deionized water

產品特點

More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.

Energy Saving

The inverter controls the number of motor rotations of the compressor and pump according to the load from the user’s application.

High Performance

  • Leakless

  • Options

Fluid contact parts adopt the materials compatible for various circulating fluids. (Stainless steel, EPDM, etc.)

○ Fluorinated fluids: Flourinert? FC-3283, FC-40, GALDENR HT135, HT200
○ 60% ethylene glycol aqueous solution
○ Deionized water/Tap water
Regarding the fluid other than the above, please contact SMC. Flourinert? is a trademark of 3M.
GALDENR is a registered trademark, belonging to the Solvay Group or its corresponding owner.

Easy Maintenance

Click here

for information about EU F-Gas Regulation (517/2014)


Variations

Applications

Construction and Principles

Go Top