產品情報 »
產品目錄
» 模組型F.R.L./壓力控制元件
» 模組型F.R.L.
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
模組型F.R.L.
Modular Type Common Supply Regulator AR□M(K)-D
-
2D CAD
查看 2D CAD
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20M-D to AR40M-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.02 to 0.2 |
AR20MK-D to AR40MK-D With backflow function | 1/8,1/4,3/8,1/2 | 0.1 to 0.85 0.1 to 0.2 |
產品特點
Supply different pressure for multiple applications
Reduced piping labor and space-saving design
Can be connected as a module with F.R.L. combination (AC-D series). One F.R.L unit can thencontrol pressure for multiple different air lines.Complicated tube arrangement and multiple fittings are no longer required.
Branch piping
A long type spacer with bracket has been added.
The bracket allows for the use of a male elbow One-touch fitting (KQ2L□-□(A, N, G)□) on the OUT port.Air can be released from the vertical direction.
Simple Specials System
For modular connection units (shipped assembled), the simple specials system can be used.Please contact your local sales representative for more details.
The direction the pressure gauge faces can be changed freely
Right angle square type pressure gauge