產品目錄

產品情報 »  產品目錄  » 壓縮空氣清淨化元件  » 乾燥機

乾燥機

冷凍式乾燥機/雙節能系列 IDF100FS/125FS/150FS

    ・省能源設計(第二再加熱器+數位渦旋冷凍機)
    ・消耗電力:最大76%DOWN
    ・排熱量:最大25%DOWN
    ・高溫環境強!
    ・周圍溫度:最大對應45℃、入口空氣溫度:最大對應60℃
系列適用
壓縮機 (kW)
處理空氣量
(m3/min[ANR])
50Hz
處理空氣量
(m3/min[ANR])
60Hz
IDF100FS1001618.8
IDF125FS12520.123.7
IDF150FS1502527

產品特點

■Energy saving design Second re-heater plus Digital scroll compressor

Operating conditions: The IDF125FS operated in the energy saving operation mode
・Ambient temperature 32°C ・Inlet air temperature 40°C ・Inlet air pressure 0.7 MPa
・Air flow rate = Rated flow x 0.4 ・Power supply frequency 60 Hz ・Power supply voltage 200 V
・Set dew point = 30°C


Effect example: 1 year (Spring to Winter) Power consumption

click here for details.

■Convenient functions
Clear digital display
(This displays the operation factor (dryer output) as an example.)

Easy-to-see LED even in a dark place Fault diagnosis with alarm codes


ECO switch

Operation mode can be set either in the energy saving operation mode*1 or normal operation mode*2 by using the ECO (economical mode) switch.
In the energy saving operation mode, changing the set dew point can save more energy.


Accumulated running hours display

Helps maintenance control of the dryer.
Gives notice of the maintenance timing etc.

*1. Energy saving operation (ECO LED is ON green): Dew point can be set manually between 10 to 30°C.
*2. Normal operation (ECO LED is OFF): Dew point is fixed to 10°C.

■Maintenance
・Reduces maintenance hours by using a stainless steel heat exchanger with higher corrosion resistance.
・Dustproof filter
・Only access from front side is required to check electrical equipment and dustproof filter.
■Selection of layout
・Exhausting direction can be selected from four directions!!
・Auto drain tube can be connected in two directions, left or right.
■Space saving
Can be installed flat against a wall*1!

*1: One side only (either left or right)

Installation space reduced by up to 1.5 ㎡
■Air Dryer Variations

Go Top