產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
Modular F.R.L. Units/Air Combination
Modular F.R.L. Units ACG-B

-
2D CAD
查看 2D CAD
Combination equipment | Series | Port size | Set pressure (MPa) |
---|---|---|---|
Air filter, Regulator with built-in pressure gauge, Lubricator | ACG20 to 40-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Filter regulator with built-in pressure gauge, Lubricator | ACG20A to 40A-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Air filter, regulator with built-in pressure gauge | ACG20B to 40B-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Air filter, mist separator, regulator with built-in pressure gauge | ACG20C to 40C-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Filter regulator with built-in pressure gauge, Mist separator | ACG20D to 40D-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
產品特點
Transparent bowl guard

Improved visibility by mounting the pressure gauge on the top of the knob

Space saving, Labor saving
Installation height: Approx. 30 mm reduction

No need to machine a hole for the pressure gauge

Improved operability

Transparent bowl guard<
Better environmental resistance:Transparent bowl guard can protect the inner bowl!

Related Product