產品目錄

產品情報 »  產品目錄  » 開關/感測器/控制器  » Electronic Temperature & Humidity Switches

Electronic Temperature & Humidity Switches

3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH

    ・A relative humidity under pressure (inside piping) display function has
     been added. New
    ・A condensation checker can prevent such problems!
     Allows for the visualization of humidity inside piping
     Detects abnormalities prior to condensation generation
    ・Can be easily connected to any pipe you want to monitor
     Compact size allows for easy installation
    ・Visualization of relative humidity
     Real-time monitoring
    ・Remote/Condition monitoring
     Remote confirmation via switch output preventing condensation
     problems!
ColAColB
NewA1NewB1
NewA2NewB2

產品特點

Features

Condensation problem inside piping

Water resistant!

Measurement with stable accuracy is possible even inside humid piping!

Application Example

Set value (threshold value) setting

Example of membrane air dryer high humidity status confirmation

Simple 3-Step Setting

Relative humidity under pressure display function

Visualization of set items/status (sub-display)

Level bar display

Analog free span

2-color display type

Relative humidity ←→ Temperature (Switchable)

NPN/PNP switching function

Go Top