產品目錄

產品情報 » 旋轉缸/氣壓夾爪  » 旋轉缸 齒條齒輪式

旋轉缸 齒條齒輪式

旋轉平台 MSQ

    ・輕巧·輕量
     全高:最大28%縮短 (54 mm → 39 mm)
     質量:最大28%削減 (940 g → 680 g)
    ・配管用中心孔徑擴大 (ø9 mm → ø12 mm)
     * 與既有產品比較 (MSQ20)
    ・搖動時間調整範圍擴大 (0.2 ~ 2.0 s/90º)
     與既有產品比可在低速域使用。
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
  • 旋轉平台 MSQ
    說明書
    型式 系列 尺寸 查看搜尋結果
    基本型MSQ10,20,30,50查看搜尋結果
    附外部緩衝器MSQ□L10,20,30,50
    附外部緩衝器MSQ□H10,20,30,50
型式系列齒輪齒條式尺寸擺動角度
基本型MSQ雙齒條10,20,30,500 ~ 190°
附外部緩衝器MSQ□L雙齒條10,20,30,5090° 180°
附外部緩衝器MSQ□H雙齒條10,20,30,5090° 180°

產品特點

Compact and lightweight

Improved workability

The end ports and the angle adjustment mechanisms are located on the same surface.

5 types of cushions are available.

  • The adjustable rotation time range is expanded.

    Can be used at lower speeds compared with the existing model

  • High durability and high accuracy

    The large rolling bearing provides high durability and high accuracy.

Compact auto switches are mountable.

An external shock absorber option has been added. NEW

Enlarged center hole diameter for piping

An interchangeable table and plate are available. (Made to order)

The new model is only fully interchangeable with the existing model when the optional interchangeable plate and table are utilized.

Select from 3 mounting methods.

Mounting dimensions are interchangeable with the existing MSQ series model.

Go Top