輕巧型氣壓缸
迷你自由安裝氣壓缸 CUJ/CDUJ
型式 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|
標準型 | CUJ | 複動單桿 | 4,6,8,10,12,16,20 |
標準型 | CUJ | 單動 (推) | 4,6,8,10,12,16,20 |
產品特點
■Minimum body
Full length is shortened by up to approx. 20%.
Volume is reduced by up to approx. 45%.
(Compared with the CQS series cylinders, double acting, with magnet)
![](/newproducts/en/cuj/images/01.jpg)
Full length is shortened by up to approx. 64%.
Volume is reduced by up to approx. 70%.
(Compared with the CU series cylinders, double acting, without magnet)
![](/newproducts/en/cuj/images/02.jpg)
■Concentrates wiring and piping on one side
Allows more efficient installation, since four directions can be used freely.
![](/newproducts/en/cuj/images/03.jpg)
■With counterbore for mounting (ø12 to ø20)
2 kinds of bodies are available.
There is no protrusion for a mounting bolt.
![](/newproducts/en/cuj/images/05.jpg)
■Two auto switches can be installed even for a 4 mm stroke.*
* ø12 to ø20 are available starting from a 5 mm stroke.
![](/newproducts/en/cuj/images/06.jpg)
■Easy seal replacement
Seals can be replaced easily by just removing the rod cover (ø4 to ø10) or retaining ring (ø12 to ø20).
![](/newproducts/en/cuj/images/07.jpg)
■RoHS compliant