產品目錄

產品情報 »  產品目錄  » 模組型F.R.L  » 調壓閥

調壓閥

Regulator with Backflow Function AR□K-B

    ・The regulator with backflow function incorporates a mechanism that exhausts the air pressure in the outlet side quickly.

    ∗ The AR-B series will be discontinued in March 2025.
     Please select the AR-D series.▶Click here for details.
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
  • Regulator with Backflow Function AR□K-B
    說明書
    Series 查看搜尋結果
    AR20K to 60K-B查看搜尋結果
SeriesPort sizeSet pressure (MPa)
AR20K to 60K-B1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2

產品特點

Modular F.R.L. Units AC Series

Transparent bowl guard

Better environmental resistance: Transparent bowl guard can protect the inner bowl!

Better visibility: 360°

Use of transparent bowl guard makes it possible to check the condensate inside the filter bowl and the remaining oil amount in the lubricator from the entire periphery.

Light weight: Max. 90 g reduction

* Except AW

New Spacer

Go Top