產品目錄

產品情報 »  產品目錄  » 靜電消除器  » 靜電消除器

靜電消除器

控制器分離型靜電消除器/棒型 IZT40/41/42

    ・控制器與高電壓電源模組可分離
    ・省空間:高度37mm×寬30mm
    ・1台的控制器最大可連接4台的靜電棒
    ・電位振幅:25V以下
    ・高速除電:最快0.1S
系列型式離子發生方式補正電壓(離子平衡)
IZT42雙AC方式型電暈放電式±30V以內
IZT41AC方式型電暈放電式±30V以內
IZT40標準型電暈放電式±30 V以內

產品特點

■Space saving Height 37 mm x Width 30 mm
■The compact body allows for space saving.


Height reduced by 57 mm(60%)


Can be mounted in a narrow space

■Dual AC Type IZT42 Series (Potential amplitude reduction specification)


The potential amplitude can be reduced with SMCʼs original dual AC type sensor.

Static neutralization in consideration of damage to a device which is sensitive to electrostatic discharge (ESD) can be achieved.
The potential amplitude applied to the applicable workpiece is reduced even if the workpiece is mounted within close proximity of the ionizer.

Dual AC type IZT42

+ ions and ­ ions are discharged at the same time to allow the + and ­ ions to reach the workpiece evenly, thereby reducing the potential amplitude.

AC type IZT40/IZT41

+ ion and ­ ion layers reach the workpiece alternately, which increases the potential amplitude.


Application Examples For the static neutralization of glass substrates

Prevents the breakage of glass substrates by the static electricity generated when the substrate is lifted from the surface plate

For the static neutralization of electric substrates

・Prevents element disruption due to discharge
・Prevents the adhesion of dust

■Emitter contamination detection continually displayed and output
■Individual ON/OFF command from an external input signal
■With auto balance function

The sensor is installed within the ionizer body and may be mounted anywhere.

The offset voltage (ion balance) in the static neutralization area is controlled so that the voltage is maintained at a constant value by monitoring the ions emitted from the ionizer using the ground line.

■AC Type IZT41 Series

With auto balance function


■Standard Type IZT40 Series

Simple operation: Can be controlled by powering the ionizer ON.

An AC adapter is available.

(The AC adapter can only be used for 1 ionizer.)

■One controller can control a maximum of 4 ionizers.
■A flexible layout can be achieved due to the various module connection methods.
■The simple installation of each module is possible by connector connection.

The connector connection of cables is possible for each module after installation.

■Air can be supplied by air piping on one side.

The optimal design of the piping port size allows for sufficient blow performance even with piping only on one side.

Air supply port position is selectable: Right side/Left side/Both sides

Bar and cable lengths are selectable.


■Emitter cartridge drop prevention

Emitter cartridge drop prevention function

Double-action locking

Drop prevention cover

For increased cartridge drop prevention

■Various low maintenance cartridges can be selected according to the application.

Minimizes the contamination of emitters by discharging compressed air at the surface of the emitters

2 types of emitter materials
Tungsten/Single crystal silicon (for silicon wafers)


3 types of emitter cartridges

■Models and Functions
■Accessories (for Individual Parts)
■Application Examples

Go Top