產品目錄

產品情報 »  產品目錄  » 恆溫元件  » 恆溫器 (循環液恆溫裝置)

恆溫器 (循環液恆溫裝置)

恆溫器/標準型 HRSH090

    ・消耗電力削減53%
     三變頻方式,有優異的省能源效果!
    ・冷卻能力: 9.5 kW (空冷), 11.0 kW (水冷)
    ・T溫度安定性: ±0.1°C
    ・溫度設定範圍: 5°C to 40°C
系列設定溫度
範圍
冷卻
能力
溫度
安定性
冷卻方式循環液
HRSH0905 ~ 40℃9.5 kW±0.1℃空冷冷凍式/
水冷冷凍式
清水,
去離子水(純水),
乙二醇水溶液 (15%)

產品特點

■Power consumption reduced by 53%

Outstanding energy saving effect with the triple inverter!
The inverter respectively controls the number of motor rotations of the compressor, fan and pump depending on the load from the user’s equipment.

Power reducing effect of the inverter pump

Circulating fluid pressure adjustable

Discharge pressure of the circulating fluid can be set with the operation panel. The inverter pump automatically controls the discharge pressure to the set pressure without adjusting the bypass piping under various piping conditions. Power consumption can be reduced by this control.
(Operation to the set pump operating frequency is also possible.)

Variations

■Compact and lightweight 130 kg

Reduced-height double condenser structure

Simple operation

■Temperature stability ±0.1°C (when a load is stable)

By controlling the DC inverter compressor, DC inverter fan, and electronic expansion valve simultaneously, it maintains the good temperature stability when the heat load fluctuates.

■Electric conductivity control set (With DI filter + Solenoid valve kit for control)
■Circulating fluid can be heated without a heater.
■Power supply(24 VDC) available

Power can be supplied from the terminal block on the rear side to external switches etc.

■Globally compatible power supplies

Power supply applicable to 200 to 230 VAC, or 380 to 415 VAC
Transformers are unnecessary even when used overseas.

(Europe, Asia, Oceania, Central and South America)

■Shaped for easy supply of circulating fluid





■Easy cleaning of the tank
■Easy check of the circulating fluid level
■Tool-less inspection and cleaning of air-cooled condenser
■With unfixed caster
■Anchor bolt fixing bracket
■Convenient Functions
■Self Diagnosis and Check Display
■Communication Function
■Applications
■Global Supply Network
■SMC Thermo-chiller Variations

Go Top