產品目錄

產品情報 »  產品目錄  » 真空設備(真空發生器/真空吸盤/其他)  » 真空過濾器

真空過濾器

Vacuum Filter AFJ-D

    ・Prevents vacuum equipment trouble
    ・Nominal filtration rating: 5, 40, 80 μm
    ・Large flow capacity: max. 660 L/min (ANR)
    ・Elements can be reused by washing them.
    ・Water drops can be removed.
    ・The bowl is covered with a transparent bowl guard!
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
  • Vacuum Filter AFJ-D
    說明書
    シリーズ 查看搜尋結果
    AFJ-D查看搜尋結果
シリーズ接続口径推奨流量L/min (ANR)ろ過度
AFJ-D1/8,1/4,3/8,1/2180, 380, 6605,40,80

產品特點

Prevents vacuum equipment trouble!

Selectable filtration rating

Better visibility & environmental resistance

Easy to handle

Metal related corrosion does not occur.

Application Examples

Go Top