產品情報 »
產品目錄
» 模組型F.R.L./壓力控制元件
» 模組型F.R.L.
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
模組型F.R.L.
Regulator AR-D

-
・Easy to handle
Easy to hold when unlocked
・Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,
Digital pressure switch
・Interchangeability is maintained.
The mounting pitch for panel mounting is interchangeable with the AR(K)-B.
The brackets and set nuts are the same for both existing and new products.
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
產品特點
■Transparent bowl guard
Better environmental resistance: The transparent bowl guard protects the inner bowl!

Better visibility: 360°