製品情報 »
WEBカタログ
» 產業用通訊元件/無線系統
» Other: RS485 Compatible Products
WEBカタログ
製品一覧
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
テーマ・業種別カタログ
Other: RS485 Compatible Products
循環液溫調裝置/恆溫器 HRS-R
系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 安定性 | 冷卻方式 | 循環液 |
---|---|---|---|---|---|
HRS-R | 5 ~ 40℃ | 1.9 kW 2.9 kW 5 kW (60 Hz的場合) | ±0.1℃ | 空冷冷凍式 | 清水 乙二醇水溶液 (15%) |
產品特點
■Protection of the electrical unit: IP54
The board and electric parts are located inside the electrical box, where they can be protected from dust particles and water splashing.
■Compatible with power supplies in Europe, Asia, Oceania, and North, Central, and South America
Single-phase 200 to 230 VAC (50/60 Hz)
■Reduced maintenance hours for the pump
■Power supply (24 VDC) available
■Communication function
Serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. This allows for communication with the user’ s equipment and system construction, depending on the application. A 24 VDC output can be also provided and is available for use with flow switches (SMC’s PF3W, etc.).