產品目錄

產品情報 »  產品目錄  » 流體閥  » 切削液用閥

切削液用閥

High Pressure Coolant Check Valve AK-DPY00025/26

    ・Max. operating pressure: 15 MPa
    ・Compact and lightweight: Weight 130 g (Rc3/8), 210 g (Rc1/2)
    ・Structure that prevents foreign matter from piling up around the main valve
    ・Laser-welded connection prevents looseness
TypeSeriesPort sizeMax. operating pressure
High pressure coolantAK-DPY00025Rc3/815 MPa
High pressure coolantAK-DPY00026Rc1/215 MPa

產品特點

Max. operating pressure: 15 MPa

Compact and lightweight, Structure that prevents foreign matter from piling up around the main valve

Application examples

Go Top