致冷晶片式恆溫器/恆溫槽 (致冷晶片式恆溫裝置)
致冷晶片式恆溫器/機架安裝式 HECR

系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 安定性 | 冷卻 方式 |
---|---|---|---|---|
HECR002-A | 10 ~ 60℃ | 200 W | ±0.01 ~ 0.03℃ | 致冷晶片式空冷 |
HECR004-A | 10 ~ 60℃ | 400 W | ±0.01 ~ 0.03℃ | 致冷晶片式空冷 |
HECR006-A | 10 ~ 60℃ | 510 W | ±0.01 ~ 0.03℃ | 致冷晶片式空冷 |
HECR008-A | 10 ~ 60℃ | 800 W | ±0.01 ~ 0.03℃ | 致冷晶片式空冷 |
HECR010-A | 10 ~ 60℃ | 1 kW | ±0.01 ~ 0.03℃ | 致冷晶片式空冷 |
HECR008-W | 10 ~ 60℃ | 800 W | ±0.01 ~ 0.03℃ | 致冷晶片式水冷 |
HECR012-W | 10 ~ 60℃ | 1.2 kW | ±0.01 ~ 0.03℃ | 致冷晶片式水冷 |
產品特點
Precisely control the temperature of the circulating fluid by using the Peltier device.
Refrigerant-free and environmentally friendly.

This product generates less vibration, dust, and noise due to its lack of moving parts, such as a compressor. In particular, the water-cooled type is quieter as it uses no fans. For the air-cooled type (excluding the 200 W) as well, noise is reduced by suppressing the number of fan rotations when the cooling load is low.

Draining the circulating fluid is possible without removing the piping.

A mechanical sealless canned pump is used.
As the circulating fluid of the pump cannot leak externally, checks for pump leakage and maintenance of the shaft seal are not necessary.

(Temperature control by external temperature sensor)
This function adjusts the fluid temperature to the set value with an automatic offset setting. Setting the external temperature sensor at the circulating fluid inlet located just in front of the heat source allows the thermo-con to sample the fluid temperature. This function is effective in automatically adjusting for heat exhaust from piping, etc.