恆溫器 (循環液恆溫裝置)Inverter Type
冷凍式恆溫器 HRSC
系列 | 設定溫度範圍 | 冷卻能力 | 溫度穩定性 | 冷卻方式 | 循環液 |
---|---|---|---|---|---|
HRSC012〜060 | 5 ~ 40℃ | 1.3kW ~ 5.9kW | ±0.1℃ | 空冷冷凍式,水冷冷凍式 | 清水,乙二醇水溶液(15%) |
HRSC090 | 5 ~ 40℃ | 9.5kW,11kW | ±0.1℃ | 空冷冷凍式,水冷冷凍式 | 清水,乙二醇水溶液(15%),去離子水(純水) |
HRSC100 | 5 ~ 35℃ | 10.5kW,11.5kW | ±0.1℃ | 空冷冷凍式,水冷冷凍式 | 清水,乙二醇水溶液水溶液(15%),去離子水(純水) |
產品特點
Air transport possible
Uses a CO2 refrigerant
Greatly reduced GWP

GWP = 1 Compliant with each country’s refrigerant regulations

Air transport possible
Classified as A 1 according to ASHRAE standard 3 4 (non-toxic and nonflammable)
Eliminates the need to pay for F-Gas recovery & disposal
Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
Energy Saving

Same or better performance than the existing model

Reduced environmental load due to the use of a CO2 refrigerant

Ensured interchangeability with existing models

Circulating Fluid/Facility Water Line Related Equipment

SMC's Global Maintenance Network