產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
壓縮空氣清淨化過濾器
主管過濾器 AFF
油霧分離器 AM
微油霧分離器 AMD

種類 | 系列 | 過濾度 (μm) | 額定流量(m3/min[ANR]) | 管連接口徑 |
---|---|---|---|---|
主管路過濾器 | AFF | 1.0 (捕集效率99%) | 7 ~ 14.5 | 1,1/2, 2 |
油霧分離器 | AM | 0.1 (捕集效率99%) | 7 ~ 14.5 | 1,1/2, 2 |
微油霧分離器 | AMD | 0.01 (捕集效率99.9%) | 7 ~ 14.5 | 1,1/2, 2 |
產品特點
A model with 11.0 m3/min flow capacity (Size 80D) has been newly added. Morechoices are available depending on the customer’s required flow rate.

The AFF series main line filter removes both water droplets and solid particles. It eliminates*
the need for a separate filter for removing water droplets (water separator, AMG series), thus greatly reducing
the face-to-face dimension and also reducing the required installation space and piping work.
*When using within the product's specification range

Lighter body weight due to thinner stainless steel bowl Easier installation
lower pressure drop which
contributes to energy saving
Flow capacity: 14.5 m3/min (ANR)
Pressure drop: 5 kPa or less
20%UP For AFF/AM/AMD90D
The stopper function prevents the bowl from falling.
The bowl will not fall even if the bolts are loosened. It is not necessary to hold the bowl when removing the bolts. Safe and secure mounting and removing of the bowl with both hands is possible. The lightweight stainless bowl with reduced thickness allows for easier element replacement.

It is possible to remove the bolts from the same direction (front).