產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
恆溫器 (循環液恆溫裝置)Standard Type/Basic Type
恆溫器/標準型 HRS

系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 安定性 | 冷卻方式 | 循環液 |
---|---|---|---|---|---|
HRS012 ~ 060 | 5 ~ 40℃ | 1.3kW 1.9kW 2.4kW 3.2kW 4.2kW 5.1kW 5.9kW (60Hz的場合) | ±0.1℃ | 空冷冷凍式/ 水冷冷凍式 | 清水 去離子水(純水) 乙二醇水溶液 (15%) |
產品特點
■Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America
・Single-phase 100 VAC (50/60 Hz), 115 VAC (60 Hz)
・Single-phase 200 to 230 VAC (50/60 Hz)
■Temperature stability ±0.1℃ / Compact
A precision temperature control method which utilizes expansion valves and temperature sensors allowed for the realization of a product with a high temperature stability of ±0.1℃ and a small-size tank.

■Communication function
Serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. This allows for communication with the user’s equipment and system construction, depending on the application. A 24 VDC output can be also provided and is available for use with flow switches (SMC’s PF2W, etc.).