產品目錄

產品情報 »  產品目錄  » 壓縮空氣清淨化元件  » 乾燥機

乾燥機

冷凍式乾燥機 EU・亞洲・大洋洲規格 IDFA

    ・對應高溫環境
     周圍溫度 : 最大45℃
     入口空氣溫度 : 最大65℃
    ・增加處理空氣流量I
    ・電源電壓: 單相AC230V(50Hz)
系列額定入口
條件
處理空氣量
(m3/h [ANR] )
露點 3℃
處理空氣量
(m3/h [ANR] )
露點 7℃
處理空氣量
(m3/h [ANR] )
露點 10℃
使用冷媒管連接口徑
IDFA6035℃
0.7MPa
204300360R410A(HFC)
GWP:2088
R1
IDFA7035℃
0.7MPa
312408480R410A(HFC)
GWP:2088
R1 1/2
IDFA8035℃
0.7MPa
552654720R410A(HFC)
GWP:2088
R2
IDFA9035℃
0.7MPa
810900960R410A(HFC)
GWP:2088
R2

產品特點

■Applicable for the hightemperature environments

■Increased air flow capacity
■Features ①
■Features ②
■Series Variations
■Options

・Cool compressed air output [New]
・Anti-corrosive treatment for copper tube
・With Chinese labels and a Chinese operation manual [New]
・With a heavy-duty auto drain
・With an earth leakage breaker
・ With a terminal block for operating, error, and remote operation signals
・With a timer controlled solenoid valve type auto drain

■Optional accessories

・Foundation bolt set
・Piping adapter
・Bypass piping set [New]

■Protect Pneumatic Equipment from Moisture!

An air dryer removes the vapor from the moist compressed air delivered by the compressor and prevents it from causing the pneumatic equipment to fail.

Go Top