產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
ISO氣壓缸
ISO Standards (21287) Compact Cylinder C55/CD55
-
・Compliant with ISO Standards (21287)
・1.8 times the anti-lateral load capacity [New]
The allowable lateral load has been improved by changing the material
of the bushing. (For ø20)
・Increased the standard product's maximum stroke limit (to 300 mm)
[New]
・Standardization of the double rod (C55W) type, simple specials, and
made-to-order options [New]
Change of rod end shape (-XA□)
Heat-resistant cylinder (–10°C to 150°C) (-XB6)
Low-speed cylinder (5 to 50 mm/s) (-XB13)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C55-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | C55W-Z | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
產品特點
1.8 times the anti-lateral load capacity
The allowable lateral load has been improved by changing the material of the bushing. (For ø20)
Increased the standard product's maximum stroke limit (to 300 mm)
Standardization of the Double rod (C55W) type, Simple specials, and Made-to-order options
・Change of rod end shape (-XA □ )
・Heat-resistant cylinder (–10°C to 150°C) (-XB6)
・Low-speed cylinder (5 to 50 mm/s) (-XB13)