產品目錄

產品情報 »  產品目錄  » 氟素樹脂元件/氯乙烯製元件  » High Purity Chemical Liquid Valve

High Purity Chemical Liquid Valve

藥液用氣控閥/接頭一體型 LVC

    ・本體材質:New PFA
    ・同一形狀的N.C./N.O./複動
    ・流體溫度100℃對應
    ・底座型式: LLC2, LLC3, LLC4, LLC5
系列型式閥形式適用配管外徑內孔徑 (mmø)
LVC氣控型
接頭一體型
N.C./N.O./
複動
公釐: 3 ~ 25
英吋: 1/8 ~ 1
4 ~ 22

產品特點

■ Air Operated/Integrated Fitting Type LVC Series

● N.C./N.O./Double acting with same configuration
● Compatible with 100° C fluid temperature
● Body material: New PFA

■ Air Operated/Threaded Type
LVA Series

● Diaphragm material PTFE, EPR, NBR are selectable
● Body material: New PFA/Stainless steel/PPS

■ Integrated Fitting Type/Threaded Type
Manually Operated LVH Series

● Locking and non-locking types available
● Body material: New PFA/Stainless steel/PPS

■ Main Applications and Fields
■ Organic Solvents Compatible

● Body: Stainless steel, Actuator section: ADC, Buffer: FKM/EPDM (Select one)
● Fitting type: Double ferrule fittings, Metal gasket seal fittings, Integrated tubing
● Options: With flow rate adjustment, With indicator, High back pressure (0.5 MPa),
Body wetted parts equivalent to EP grade
● Japan’s Export Trade Control Order: Not applicable for list control

Go Top