產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
Chiller Compliant Regulations
Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC

-
・Non F-Gas
・Uses a CO2 refrigerant
・Greatly reduced GWP
・GWP = 1 Compliant with each country’s refrigerant regulations
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
∗ “GWP” indicates the global warming potential. The values are based on
the IPCC AR4.
・Air transport possible
・Eliminates the need to pay for F-Gas recovery & disposal
・Eliminates the need for periodic inspections based on the Fluorocarbon
Emissions Control Act (Japan)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZC | −20 to 90℃ | 10kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids 60% ethylene glycol aqueous solution Deionized water/Tap water |
產品特點
Non F-Gas (CO2 Refrigerant)

CO2Uses a CO2 refrigerant Greatly reduced GWP

Air transport possible
Classified as A1 according to ASHRAE standard 34 (non-toxic and non-flammable)
Eliminates the need to pay for F-Gas recovery & disposal
Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
Temperature Stability

Energy Saving — High energy savings possible due to full use of double inverters —

Ensured interchangeability with existing models

Tuningless

Leakless

Communications

Easy maintenance

Variations

Circulating Fluid/Facility Water Line Related Equipment

SMC's Global Maintenance Network

Thermo-chiller Business Continuity Plan