產品情報 »
產品目錄
» 真空設備(真空發生器/真空吸盤/其他)
» Vacuum Gripper System (Foam Type)
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
Vacuum Gripper System (Foam Type)
Vacuum Gripper System (Foam Type) ZGS

-
・Compatible with the collaborative robots of 4 companies
UNIVERSAL ROBOTS OMRON/TECHMAN ROBOT,FANUC, YASKAWA Electric
[New]
・Suitable for the palletizing and depalletizing of corrugated cardboard,
etc.
・Ejector unit
Combines all functions required for adsorption
(Ejector, Supply valve/Release valve, Silencer, Pressure switch)
・Can be used immediately by simply connecting 1 electrical cable and air
piping
・Weight: 3.9 kg∗ Reduces the load on robots
∗ For ZGSNPK-400240BS4-RM1C8
・CO2 emissions (Air consumption): Max. 15% reduction (SMC comparison)
Ejector with new design
227 L/min (ANR) ← 270 L/min (ANR)
Compared to ZL6H (Supply pressure: 0.6 MPa)
Series | Cup form | Foam specifications Size | Foam specifications Number of holes | Foam specifications Thickness | Theoretical lifting force [N] |
---|---|---|---|---|---|
ZGS | Foam | 400mm×240mm | 91 | 20mm 30mm | 2144 |
產品特點
Suitable for the palletizing and depalletizing of corrugated cardboard, etc.
Foam size: 300 mm x 180 mm / 200 mm x 120 mm New

Weight:
1.3 kg ( 200 × 120 )
1.8 kg ( 300 × 180 )
3.9 kg ( 400 × 240 )
CO2 emissions (Air consumption): Max. 15% reduction (SMC comparison)
Ejector with new design
227 L/min (ANR) ← 270 L/min (ANR)
Compared to ZL6H (Supply pressure: 0.6 MPa)
Lifting force
440 N (200 x 120) (At −63 kPa)
880 N (300 x 180) (At −63 kPa)
2144 N (400 x 240) (At −75 kPa)
Construction Diagram

Application Examples

Construction Diagram

Application Examples

Ejector Unit
Newly designed ejector for the Vacuum Gripper System

Built-in pressure switch.
Pressure in a foam can be detected.

Selectable pressure detection ports (300 mm x 180 mm, 200 x 120 mm)

LED indicator for supply and release valve operation.

Easy tool changing due to common tool changer∗
∗ Only for sizes 300 x 180 and 200 x 120

Suction Plate
2 suction plates can be selected according to the workpiece size.

2 foam thicknesses can be selected according to the workpiece surface shape.

Improved foam durability due to stopper