產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
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
壓縮空氣清淨化過濾器
Bacteria Removal Filter/Hollow Fiber Element SFDA

-
・Bacteria capture performance: LRV ≥ 9
Use of FDA/Food Sanitation Law compliant materials∗
∗ Parts in contact with fluid: Resin/Rubber
Grease-free
Designed for use in applications to HACCP principles and FSSC22000 standards
・Nominal filtration rating: 0.01 μm (Filtering efficiency 99.99%)
・Initial pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, at max. flow rate)
・Flow rate: 500 L/min (ANR)
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Type | Operating pressure | Filtration (μm) |
---|---|---|---|
SFDA | Bacteria removal filter (Bacteria removal performance: LRV ≥ 9) | Max.1.0 MPa (For nitrogen: 0.99 MPa) | 0.01 (Filtration efficiency: 99.99%) |