產品目錄

產品情報 »  產品目錄  » 協作機械手臂用 真空夾取單元  » Tool Changer

Tool Changer

Tool Changer One-push Type/Clamp Type RMTM

    ·2 types of manual tool changers
    · One-push Type
     Tools can be attached/removed by the push of a button (no tools
     required).
     Work load: 10 kg
     Repeatability: ±0.01 (Position reproducibility)
    · Clamp Type
     Tools can be attached/removed by clamper bolts (2 pcs).
     Work load: 20 kg
     Repeatability: ±0.02 (Position reproducibility)
    ·Standards: ISO9409-1-50-4-M6 compliant
     Compatible with the flanges of most major collaborative robots
    ·Compact, Lightweight
TypeSeriesWork load (kg)Repeatability (Position reproducibility)
One-push typeRMTM110 kg±0.01
Clamp typeRMTM220 kg±0.02

產品特點

2 types of manual tool changers

Allows for the easy manual exchange of robot hand tools

Standards: ISO9409-1-50-4-M6 compliant

Compatible with the flanges of most major collaborative robots

Compact, Lightweight