產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元 (zh-tw)
- Compact Compressor (zh-tw)
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L (zh-tw)
- 壓力控制元件 (zh-tw)
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
-
恆溫元件
- 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
- 恆溫器 (循環液恆溫裝置)Inverter Type zh-tw
- 恆溫器 (循環液恆溫裝置)Dual Channel Thermo chiller for Lasers zh-tw
- 恆溫器 (循環液恆溫裝置)Rack Mount Type zh-tw
- 恆溫器 (循環液恆溫裝置)High performance/Type & Inverter Type zh-tw
- 恆溫器 (循環液恆溫裝置)
- Chiller Compliant Regulations
- 致冷晶片式恆溫器/恆溫槽 (致冷晶片式恆溫裝置)
- 空冷式恆溫機
- 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
定位器
數位閥控制器 ND7000
系列 | 外殼材質 | 空氣連接口 | 供給壓力 (MPa) | 供給電力 |
---|---|---|---|---|
ND7100 | 陽極氧化鋁合金 及聚合物複合材 | G1/4 | 0.14 ~ 0.8 | 4 ~ 20 mA |
ND7200 | 陽極氧化鋁合金 及強化玻璃 | NPT1/4 | 0.14 ~ 0.8 | 4 ~ 20 mA |
產品特點
・Benchmark control performance on rotary and linear valves
・Reliable and robust design
・The rugged cover protects the unit from environmental hazards and external abuse
・Easy commissioning and operation
・Safety; SIL 2 certified by TÜV (Acc. to IEC 61508)
・Language selection: English, German and French
・Local/remote operation
・Remote mounting (option)
・Equipped with self-diagnostics
Self-diagnostics/Deviation trend/Counters/Extended off-line tests
・Linearisation of the valve flow characteristics
・Excellent dynamic and static control
performance
・Fast response to control signal change
・Accurate internal measurements
・Can be used for linear and rotary valves,
double and single acting actuators
・Simple fast calibration and configuration
using Local User Interface (LUI)
using DTM/EDD in a remote location
using DCS asset management tools
・Low power consumption enables installation
to all common control systems
・Mounted on single and double acting actuators
・Both rotary and linear valves
・Ability to attach options to electronics and mechanics later
・One-point calibration feature enables mounting without disturbing the process
・The ND7000 can be freely interfaced with
software
and hardware from a variety
of manufacturers.
Using this open architecture allows the
ND7000 to be integrated with other field
devices to give higher controllability.
・FDT and EDD based multi-vendor support
configuration
・Support files for ND7000 are available at the
following website: www.neles.com/valves
・Designed to operate in harsh environmental
conditions
・Rugged modular design
・Excellent temperature characteristics
・Vibration and impact tolerant
・IP66 enclosure
・Protected against humidity
・Wear resistant and sealed components
・Contact less position measurement
The ND7000 is a 4 to 20 mA powered microcontroller- based digital valve controller.
The device contains a Local User Interface (LUI) enabling local configuration.
The powerful 32-bit microcontroller controls the valve position.
ND7000 diagnostics includes four Offline Tests.
The test results can be compared with earlier tests.