產品目錄

產品情報 »  產品目錄  » 流量控制元件  » 泛用調速閥

泛用調速閥

Metal Speed Controller with One-touch Fitting ASB

    ・Improved environmental resistance with the all metal exterior
    ・For use in environments with welding spatter, dust, ultraviolet, etc.
    ・Improved installability
     More space beneath the tube. Easier installation/removal of the tube
    ・Lightweight: Approx. 28% reduction (* 54 g → 39 g)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
  • Metal Speed Controller with One-touch Fitting ASB
    說明書
    Type Series 查看搜尋結果
    All metal exterior elbow typeASB□2□1-□□-F
    One-touch fitting type
    查看搜尋結果
TypeSeriesPort size
in the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
All metal exterior elbow typeASB□2□1-□□-F
One-touch fitting type
M5×0.8,R1/8,
1/4,3/8,1/2
φ4 to φ12φ5/32'' to φ1/2''

產品特點

■Improved environmental resistance with the all metal exterior
■Variations
■Related equipment

Go Top