產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
氣引導式4/5通口電磁閥
插入式 輕巧5通口電磁閥 JSY1000/3000/5000

系列 | 流量特性 4/2→3/5(A/B→E) C[dm3/(s・bar)] | 流量特性 4/2→3/5(A/B→E) b | 氣壓缸驅動 尺寸 | 消耗 電力 (W) |
---|---|---|---|---|
JSY1000 | 0.91 | 0.48 | φ40 | 0.2(附節電迴路) |
JSY3000 | 2.77 | 0.27 | φ50 | 0.4(標準) 0.1(附節電迴路*) *訂製品 |
JSY5000 | 6.59 | 0.22 | φ80 | 0.4(標準) 0.1(附節電迴路*) *訂製品 |
產品特點
Size reduction has been made possible thanks to a flow increase.
This allows for space saving, weight reduction, and a large flow rate.

Series Map

Power consumption

Connector type manifold

A 4-position dual 3-port valve is available.
・Features two 3-port valves built into one body

The EX600-W series is compatible with wireless systems.

The EX260 series supports safety communication (PROFIsafe).

Application Examples

Vacuum Unit ZK2 Combination Manifold