氣引導式3通口電磁閥
3通口電磁閥/氣引導・提動式 VP300/500/700
系列 | 流量特性 2→3(A→R) C[dm3/(s・bar)] | 流量特性 2→3(A→R) b | 流量特性 2→3(A→R) Cv | 消耗( 電力 (W) | 可真空 使用 |
---|---|---|---|---|---|
VP300 | 4.2 | 0.23 | 1.0 | 1.55(標準) 0.55(附節電迴路) 0.4(低瓦特規格) | -100 kPa |
VP500 | 8.9 | 0.20 | 2.1 | 1.55(標準) 0.55(附節電迴路) 0.4(低瓦特規格) | -100 kPa |
VP700 | 15.3 | 0.22 | 3.7 | 1.55(標準) 0.55(附節電迴路) | -100 kPa |
產品特點
■Power consumption is reduced
0.55 W [With power saving circuit]
1.55 W [Standard]
* Conventional model: 2.0 W
With DC light
Power consumption is reduced by power saving circuit.
Power consumption is decreased by approx. 1/3 by reducing the wattage required to hold the valve in an energized state.
(Effective energizing time is over 40 ms at 24 VDC.)
Refer to electrical power waveform as shown below.
■Built-in full-wave rectifier (AC)
Noise reduction
Noise is considerably reduced by changing it to DC mode with a full-wave rectifier.
Reduced apparent power
Conventional 5.6 VA → 1.55 VA [Standard]
■Longer life expectancy: 50 million cycles or more
(Conventional: 20 million cycles) * Based on SMC test conditions.