產品目錄

產品情報 »  產品目錄  » 氣壓缸  » 插銷滑位氣壓缸

插銷滑位氣壓缸

短插銷氣壓缸 CKZP

    ・高精度
     桿突出端時:偏差值±0.1mm以下
     不旋轉精度:±0.1mm以下
    ・位置精度
     位置精度±0.05mm、距離精度±0.1mm
    ・高輸出:返回端 1764N、突出端 2362N
    ・安裝部NAAMS規格標準 (ø71)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
系列氣缸內徑 (mm)行程 (mm)
CKZP57, 7125, 50

產品特點

■High Precision

With rod extended: Deflection of ±0.1 mm or less (With 71 mm bore, 50 mm stroke)

Non-rotational accuracy: ±0.1 mm or less
(71 mm bore, with a 17.25 N·m load applied in the rotating direction.)

■Positioning Repeatability

Positioning accuracy ±0.05 mm

Distance accuracy ±0.1 mm

■High Output

Retract force 1764 N, Extending force 2362N
(71 mm bore, 0.6 MPa pressure)

■Mounting Based on NAAMS
 Standard (71 mm bore)


■Application Example

Go Top