產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
數位式流量開關/感測器
2色顯示式數位式流量開關 PFMB
系列 | 額定流量範圍 (L/min) |
---|---|
PFMB | 2 ~ 200 5 ~ 500 10 ~ 1000 20 ~ 2000 |
產品特點
Wide range of flow measurement.
Flow ratio* 100: 1
* Rated flow ratio is 10 : 1 for the current PF2A.
Smallest settable increment: 1 L/min
Current PF2A: 5 L/min (200 L: 2 L/min)

Can be selected from 50 ms (0.05 s)/ 0.1s/
0.5 s/1.0 s/2.0 s
Response time can be set depending on application.
■Grease-free
● Output operation
● Display color
● Reference condition
● Display mode
● Response time
● Display OFF mode
● Setting of security code
● External input function
● Forced output function
● Accumulated value hold
● Peak/Bottom value display
● Keylock function
● Analog output free range function
● Reversible display mode
● Reset to the default settings
● Error display function
Flow control is necessary for promoting energy saving in any application.
Saving energy starts from numerical control of the flow consumption of equipment and lines and
clarification of the purpose and effect.