產品目錄

產品情報 »  產品目錄  » 氣壓缸  » 特殊氣壓缸

特殊氣壓缸

High Speed/High Frequency Cylinder CM2/CQ2-X3423

    ・ Maximum piston speed: 2500mm/s
    ・ Maximum operating frequency: 15Hz
    ・ Kinetic energy: 1.5 times (Compared with the standard product)
    ・ Reduced impact due to revision of cushion structure
    ・ Reduced weight of moving parts (piston rod, piston, etc.)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
  • High Speed/High Frequency Cylinder CM2/CQ2-X3423
    說明書
    型式 Series 查看搜尋結果
    CylinderCM2-X3423查看搜尋結果
    Compact CylinderCQ2-X3423查看搜尋結果
型式SeriesMaximum piston speedMaximum operating frequencyBore size (mm)
CylinderCM2-X34232500mm/s12Hz
(at 25 mm stroke)
20, 25, 32
Compact CylinderCQ2-X34232500mm/s15Hz
(at 5 mm stroke)
20, 25, 32

產品特點

Maximum piston speed: 2500mm/s



Maximum operating frequency: 15Hz

Go Top