產品目錄

產品情報 »  產品目錄  » 氣壓缸  » 插銷滑位氣壓缸

插銷滑位氣壓缸

偏移插銷滑位氣壓缸 CDQ2B-X2839

    ・對應偏移載重的高剛性
    ・高剛性高精度
     平板突出端時偏差值±0.1mm以下
    ・可選擇3方向的通孔位置
    ・可2方向的安裝
    ・線圈刮環為標準設備
    ・可安裝磁簧開關
型式系列氣缸內徑 (mm)行程 (mm)
偏移插銷滑位氣壓缸CDQ2B-X283932, 40, 5025, 50, 75

產品特點

■with high rigidity offset load capacity

High rigidity, High precision
With plate extended: Deflection of ±0.1 mm or less

(For ø50, 25 mm stroke, when allowable moment 29.4 N·m is applied)

3 different port location directions can be selected.


Can be mounted from 2 directions

Coil scrapers equipped as standard

Application Example

Auto switches are mountable.

Applicable Auto Switches:

  • Magnetic field-resistant solid state auto switch:
    D-P3DWA□,D-P4DW□
  • Small auto switch: D-M9□, D-A9□

Go Top