產品情報 »
產品目錄
» 模組型F.R.L./壓力控制元件
» 模組型F.R.L.
模組型F.R.L.
Regulator with Backflow Function AW□K-D
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-AWK-D.jpg)
-
・Integrated filter and regulator units save space and require less piping.
・The regulator with backflow function incorporates a mechanism that exhausts the air pressure in the outlet side quickly.
・Easy to handle
Easy to hold when unlocked
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・Interchangeability is maintained.
The mounting pitch for panel mounting is interchangeable with the AW(K)-B.
The brackets and set nuts are the same for both existing and new products.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW20K to 60K-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 | 5 |
產品特點
■Transparent bowl guard
Better environmental resistance: The transparent bowl guard protects the inner bowl!
![](/assets/newproducts/en-jp/ac-d-b/images/03.jpg)
Better visibility: 360°
![](/assets/newproducts/en-jp/ac-d-b/images/04-r.jpg)