產品目錄

產品情報 »  產品目錄  » 流量控制元件  » 特殊功能調速閥

特殊功能調速閥

Speed Exhaust Controller with One-touch Fitting Compact Type
 JASV

    ・Quick exhaust valve and metering valve are integrated.
    ・Compact type
     Height: 12.7 mm shorter (49% reduction)
    ・Effective in preventing condensation
    ・Applicable for high-speed cylinder actuation
    ・Push-lock type
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
TypeSeriesPort sizeApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed Exhaust ControllerJASVM3×0.5
M5×0.8
10-32UNF
R, NPT, G 1/8
φ3.2 to φ6φ1/8'' to φ1/4''

產品特點

Quick exhaust valve and metering valve are integrated.

  • Effective in preventing condensation

    When operating an actuator with a small bore size and a short stroke at a high frequency, dew condensation (water droplets) may occur inside the piping depending on the conditions.
    Quick exhaust valve and metering valve are integrated.
    Prevents condensation from generating in the piping by directly exhausting the air in the cylinder to atmosphere

  • Applicable for high-speed cylinder actuation

    Direct exhaust port relieves air pressure from inside the cylinder regardless of the length of tubing used.

  • Possible to adjust flow rate even in narrow spaces

  • Easily mounted using a hexagon wrench

Variations

  • Easy to use push-lock type<

    Locked and unlocked states can be easily confirmed.

  • Easier and consistent flow setting

Available with the mounting stud on the left side or the right side

Easy identification of product type