產品情報 »
產品目錄
» 開關/感測器/控制器
» 數位式流量開關/感測器
數位式流量開關/感測器
3色顯示式 電磁式數位式流量開關 LFE□
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-lfe-a.jpg)
系列 | 額定流量範圍 (L/min) |
---|---|
LFE□ | 0.5 ~ 20 2.5 ~ 100 5 ~ 200 |
產品特點
Compact, Lightweight
The oval fluid passage enables the width to be reduced.
![](/assets/newproducts/en-jp/lfe/images/01.jpg)
Variations
![](/assets/newproducts/en-jp/lfe/images/02-r.jpg)
An isolated type has been added. The ground doesn’t need to be selected when wiring.
![](/assets/newproducts/en-jp/lfe/images/03.jpg)
-
Pressure loss: 0.02 MPa or less
-
Reverse flow can be detected.
-
Repeatability: ±1.5% F.S.
(Analog output)
Operating fluid temperature: 0 to 85℃
-
A zero-reset setting is available.
The display can be adjusted to zero.
-
Flow direction can be changed after installation.
-
3-color/2-screen display
Application Examples
![](/assets/newproducts/en-jp/lfe/images/10-r.jpg)
Principle
![](/assets/newproducts/en-jp/lfe/images/11-r.jpg)
Flow Switch for Fluid Variations
![](/assets/newproducts/en-jp/lfe/images/12-r.jpg)