產品情報 »
產品目錄
» 開關/感測器/控制器
» 控制器
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
控制器
Flow Controller for Air PFCQ

-
・Flow rate control range: 9 to 300 L/min
* Operational differential pressure range: 0.05 to 0.5 MPa
・Time to reach the set flow rate: 0.5 seconds or less
(When the operating differential pressure is 0.3 MPa and
the flow rate is set to 300 L/min)
・Flow rate accuracy: ±3% F.S.
・Grease-free
・Lightweight 850 g
・3-screen display digital flow monitor PFG310-X105
Series | Rated control flow rate range (L/min) | Set control flow rate range (L/min) |
---|---|---|
PFCQ | 9 to 300 | 3 to 300 |
產品特點
Flow rate control range: 9 to 300 L/min

Compact

Working Principle
This product has a built-in linear motor which changes the valve opening by moving the valve element mounted to the linear motor,
and thereby adjusting the flow rate inside the valve.
When the flow rate command signal is input to the product, the internal operation circuit performs a comparison calculation with the flow rate measured by the flow sensor. The product drives the linear motor based on that value to control the flow rate. When
the linear motor is de-energized, the valve is closed by the attractive force of the permanent magnet mounted to the linear motor (Normally closed).

Applications

3-Screen Display Digital Flow Monitor PFG310-X105