附滑台氣壓缸
滑台氣壓缸 MXQ□
型式 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|
兩側配管型 | MXQ□A | 複動 | 6,8,12,16,20,25 |
低推力 高剛性 | MXQ□B | 複動 | 6,8,12,16,20 |
單側配管型 | MXQ□C | 複動 | 8,12 |
高度互換型 | MXQ | 複動 | 6,8,12,16,20,25 |
產品特點
Reduced in height: 10% reduction (27 mm reduction, Current model: 30 mm)
Product weight: 22% reduction (298 g, Current model: 380 g)
Allowable kinetic energy: 64% improvement (0.09 J, Current model: 0.055 J)
∗ Comparison between the double-ported type and the current MXQ12-30 (without adjuster)
![](/assets/newproducts/en-jp/mxq/images/01.jpg)
Select the best actuator with guide according to the application.
![](/assets/newproducts/en-jp/mxq/images/02.jpg)
![](/assets/newproducts/en-jp/mxq/images/03.jpg)
Table configuration for better function and easier maintenance
![](/assets/newproducts/en-jp/mxq/images/06.jpg)
The mounting dimensions are equivalent to the current MXQ series.
![](/assets/newproducts/en-jp/mxq/images/07.jpg)
Various adjusters (Option)
![](/assets/newproducts/en-jp/mxq/images/08.jpg)
Compact auto switch is now available.
・Reed auto switch: D-A9□, D-A9□V
・Solid state auto switch: D-M9□(A), D-M9□W
![](/assets/newproducts/en-jp/mxq/images/11.jpg)
Made to order options have been added. New
・Dual stroke specification
・Side adjuster specification
・Combined use of shock absorber + metal stopper, etc.