產品情報 »
產品目錄
» 模組型F.R.L./壓力控制元件
» 壓縮空氣管理系統
壓縮空氣管理系統
壓縮空氣管理系统 AMS20/30/40/60
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/AMS-AB.jpg)
系列 | 尺寸 | 接管口径 | 处理空气量 [L/min] | 通信协议 | 输出数据 |
---|---|---|---|---|---|
電空比例閥型 AMS20A/30A/40A/60A | 20 30 40 60 | 1/8、1/4、3/8、1/2、3/4、1 | 5〜500 10〜1000 20〜2000 40〜4000 | PROFINET EtherNet/IP™ OPC UA | 瞬間流量 累計流量 壓力 流體溫度 透過IO-Link診斷 各種感測器 情報 |
調壓閥型 AMS20B/30B/40B/60B | 20 30 40 60 | 1/8、1/4、3/8、1/2、3/4、1 | 5〜500 10〜1000 20〜2000 40〜4000 | PROFINET EtherNet/IP™ OPC UA | 瞬間流量 累計流量 壓力 流體溫度 透過IO-Link診斷 各種感測器 情報 |
產品特點
Air consumption: Max. 62%*reduction
* In SMC conditions: Maximum reduction ratio within product specifications
(at 0.7 MPa operating pressure and 0.2 MPa low pressure)
![](/assets/newproducts/en-jp/ams/images/01-r.jpg)
Why not reduce the wasted air generated by your factory equipment?
![](/assets/newproducts/en-jp/ams/images/02.jpg)
Reduced air consumption due to lower pressure during production stoppages/equipment standby (Standby mode)
![](/assets/newproducts/en-jp/ams/images/03.jpg)
Reduce air consumption by shutting off valves depending on equipment shutdown conditions (Isolation mode)
Residual pressure exhaust valve allows further reduction of air consumption by shutting off the air supply.
Automatic isolation mode is also provided that can be turned off after a set time from standby mode.
![](/assets/newproducts/en-jp/ams/images/05.jpg)
Visualization of production equipment status
Flow, pressure, temperature, and other sensor information can be communicated to the host system via Industrial Ethernet or the OPC UA data communication protocol.
![](/assets/newproducts/en-jp/ams/images/06-r.jpg)
IO-Link compatible
![](/assets/newproducts/en-jp/ams/images/07.jpg)
Examples of IoT applications with Air Management System
![](/assets/newproducts/en-jp/ams/images/08.jpg)
Compatible with SMC wireless systems
Click here for further details on related products.
![](/assets/newproducts/en-jp/ams/images/09.jpg)
System Configuration
![](/assets/newproducts/en-jp/ams/images/10.jpg)