產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
手指閥/手動閥/殘壓排放3通口閥
OSHA規格對應
附鎖孔殘壓排放3通口閥 VHS□-D/VHS□W-D

Series | Description | Knob operation | Port size |
---|---|---|---|
VHS20-D | 附鎖孔殘壓排放 3通口閥 | Single action | 1/8,1/4 |
VHS30-D | 附鎖孔殘壓排放f 3通口閥 | Single action | 1/4,3/8 |
VHS40-D | 附鎖孔殘壓排放f 3通口閥 | Single action | 1/4,3/8,1/2 |
VHS40-06-D | 附鎖孔殘壓排放 3通口閥 | Single action | 3/4 |
VHS50-D | 附鎖孔殘壓排放 3-port valve with locking holes | Single action | 3/4,1 |
VHS20W-D | 附鎖孔殘壓排放 3通口閥 | Double action | 1/8,1/4 |
VHS30W-D | 附鎖孔殘壓排放 3通口閥 | Double action | 1/4,3/8 |
VHS40W-D | 附鎖孔殘壓排放 3通口閥 | Double action | 1/4,3/8,1/2 |
VHS40W-06-D | 附鎖孔殘壓排放 3通口閥 | Double action | 3/4 |
VHS50W-D | 附鎖孔殘壓排放 3通口閥 | Double action | 3/4,1 |
產品特點
Improved flow rate characteristics: Max. 88% increase*
* VHS40-04-D

Safety measure: Can prevent accidents caused by inadvertent air supply problems

Lower pressure drop contributing to energy saving Pressure drop: reduced by up to 73%

Options

Modular design with uniform body style to F.R.L units

Variations