恆溫器 (循環液恆溫裝置)
恆溫器/基本型 HRSE
系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 安定性 | 冷卻方式 | 循環液 |
---|---|---|---|---|---|
HRSE | 10 ~ 30℃ | 1.2 kW 1.6 kW 2.2 kW (60 Hz的場合) | ±2.0℃ | 空冷冷凍式 | 清水 乙二醇水溶液 (15%) |
產品特點
■Large energy saving by triple control!
Compressor, fan and electronic control valve can be controlled depending on the heat load from the user's equipment.
Power consumption reduced by 33%
![](/newproducts/en/hrse/images/01.jpg)
Circuit diagram
![](/newproducts/en/hrse/images/02.jpg)
■Compact/Lightweight 32 kg(100 VAC)
■Cooling capacity 1.2, 1.6, 2.2 kW
■Max. ambient temperature 40°C (200 VAC)
■Set temperature range 10 to 30°C
■Temperature stability ±2.0°C
■Maintenance free Magnet pump
■Low-noise design 55 dB (A)
■Power supply 100/200 VAC 50/60 Hz
[New]230 VAC (50/60 Hz)