產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元 (zh-tw)
- Compact Compressor (zh-tw)
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L (zh-tw)
- 壓力控制元件 (zh-tw)
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
恆溫元件
- 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
- 恆溫器 (循環液恆溫裝置)Inverter Type zh-tw
- 恆溫器 (循環液恆溫裝置)Dual Channel Thermo chiller for Lasers zh-tw
- 恆溫器 (循環液恆溫裝置)Rack Mount Type zh-tw
- 恆溫器 (循環液恆溫裝置)High performance/Type & Inverter Type zh-tw
- 恆溫器 (循環液恆溫裝置)
- Chiller Compliant Regulations
- 致冷晶片式恆溫器/恆溫槽 (致冷晶片式恆溫裝置)
- 空冷式恆溫機
- 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
流量控制關連元件
[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP
-
・Model with residual pressure release function
It is possible to construct a safety circuit!
・Model without residual pressure release function
Temporary intermediate stops are possible.*
* Precise intermediate stops are not guaranteed.
・Vertical and horizontal types are available, which can be selected
depending on the installation conditions.
・Improved piping design flexibility (360°-rotation type)
-
2D CAD
查看 2D CAD [Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP
說明書
Type Series 查看搜尋結果 Model with
residual pressure release function
Pilot check valve
Horizontal typeAKP-□B□E 查看搜尋結果 Model with
residual pressure release function
Pilot check valve
Vertical typeAKP-□A□E 查看搜尋結果 Model without
residual pressure release function
Pilot check valve
Horizontal typeAKP-□B□ 查看搜尋結果 Model without
residual pressure release function
Pilot check valve
Vertical typeAKP-□A□ 查看搜尋結果
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Model with residual pressure release function Pilot check valve Horizontal type | AKP-□B□E | 1/8, 1/4 (R, NPT, G) | φ4,φ6,φ8 | φ5/32",φ1/4",φ5/16" |
Model with residual pressure release function Pilot check valve Vertical type | AKP-□A□E | 1/8, 1/4 (G) | φ4,φ6,φ8 | - |
Model without residual pressure release function Pilot check valve Horizontal type | AKP-□B□ | 1/8, 1/4 (R, NPT, G) | φ4,φ6,φ8 | φ5/32",φ1/4",φ5/16" |
Model without residual pressure release function Pilot check valve Vertical type | AKP-□A□ | 1/8, 1/4 (G) | φ4,φ6,φ8 | - |