產品目錄

產品情報 »  產品目錄  » 方向控制元件  » 氣引導式4/5通口電磁閥

氣引導式4/5通口電磁閥

5通口電磁閥 VF1000/3000/5000

    ・全波整流器內藏 (AC的場合)
    ・氣引導閥內藏濾網
    ・底座型式: VV5F1, VV5F3, VV5F5
系列流量特性
4/2→5/3 (A/B→EA/EB)
C[dm3/(s・bar)]
流量特性
4/2→5/3 (A/B→EA/EB)
b
流量特性
4/2→5/3 (A/B→EA/EB)
Cv
氣壓缸驅動
尺寸
消耗
電力
(W)
VF10000.530.280.13φ401.55(Standard)
0.55(附節電迴路)
0.4 (低瓦特規格)
VF30003.10.320.75φ801.55(標準)
0.55(附節電迴路)
0.4 (低瓦特規格)
VF500010.00.492.9φ1251.55(標準)
0.55(附節電迴路)

產品特點

Low wattage specification added

Power consumption
0.35 W (Without light)
0.4 W (With light)

Reduced power consumption

0.55 w [With power saving circuit]
1.55 w [Standard]

(Conventional: 2.0 W)
※With DC light

Power consumption is reduced by power saving circuit.

Power consumption is decreased by approx. 1/3 by reducing the wattage required to hold the valve in an energized state. (Effective energizing time is over 40 ms at 24 VDC.) Refer to electrical power waveform as shown below.

»Click the photograph to enlarge.

Built-in full-wave rectifier (AC)

Noise reduction

Noise is considerably reduced by changing it to DC mode with a full-wave rectifier.

Reduced apparent power

Conventional: 5.6 VA → 1.55 VA

Built-in strainer in the pilot valve

Unexpected troubles due to foreign matter can be prevented.

Note) Be sure to mount an air filter on the inlet side.

»Click the photograph to enlarge.

Go Top