產品情報 »
產品目錄
» 氟素樹脂元件/氯乙烯製元件
» 接頭&針閥/氣壓管
接頭&針閥/氣壓管
氟素樹脂配管 (PFA) TLM/TILM
產品特點
■Max. operating temperature::260℃
■22 size variations
![](/newproducts/en/tlm/images/01.jpg)
Metric size:ø2 to ø25 (13 sizes)
Length per roll:10 m, 20 m, 50 m, 100 m
Straight:2 m
Inch size:1/8'' to 1 1/4'' (9 sizes)
Length per roll:10 m, 20 m, 50 m, 100 m,
16 m (50 ft), 33 m (100 ft)
Straight:2 m
■Applications
- Photovoltaic cell manufacturing
- LCD manufacturing
- HDD manufacturing
- Medical
- Food
■Complies with Food Sanitation Law
- Complies with the test conforming to Japan’s Food Sanitation Law based on the 370th notice given by the Ministry of Health and Welfare in 1959.
- Complies with FDA (Food and Drug Administration) §177-1550 dissolution test.