模組型F.R./壓力控制元件
Direct Operated Precision Regulator 10-/21-ARP

Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
10-/21-ARP20 (K) | 1/8・1/4 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.005 to 0.6MPa |
10-/21-ARP30 (K) | 1/4・3/8 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.005 to 0.6MPa |
10-/21-ARP40 (K) | 1/4・3/8・1/2 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.005 to 0.6MPa |