電磁閥
5通口電磁閥/ISO規格標準 VQ7-6/7-8
系列 | 流量特性 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | 流量特性 4/2→5/3(A/B→EA/EB) b | 流量特性 4/2→5/3(A/B→EA/EB) Cv | 氣壓缸驅動 尺寸 | 消耗電力 (W) |
---|---|---|---|---|---|
VQ7-6 | 6.0 | 0.11 | 1.4 | φ100 | 1.0 |
VQ7-8 | 13 | 0.27 | 3.3 | φ140 | 1.0 |
產品特點
■Conforms to ISO standard 5599/I
Interface conforms to ISO standard Size 1 (VQ7-6) and Size 2 (VQ7-8).
■Enclosure IP65 compliant Dusttight/Low jetproof type
■A wide variety of manifold options
Manifolds can be configured with a wide range of interface options to meet a variety of application requirements.
■Lighter weight
Size 1 (3 position) 0.48 kg ···24% less*
Size 2 (3 position) 0.75 kg ···15% less*
*Compared with previous series
■Space-saving profile
Installation space······13% reduction*
Installation volume···· 10% reduction*
*Compared with previous series
■Choice of metal or rubber seal increases compatibility with various operating and environmental conditions.