產品情報 »
產品目錄
» 模組型F.R.L./壓力控制元件
» 增壓缸
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
增壓缸
Low Air Consumption Booster Regulator VBA

-
・Air consumption: Max. 40% reduction (Based on SMC’s measuring conditions)
Operates by recycling air through the exhaust return circuit
・Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series)
(Based on SMC’s measuring conditions)
・Charging time: Max. 50% shorter
・Operating cycles: 50 million cycles or more
Maintenance frequency is reduced due to improved life.
(Based on SMC’s test conditions)
・Compatible with vertical and horizontal installation
・Mounting compatibility with the existing model (VBA series)
Series | Port size | Set pressure (MPa) |
---|---|---|
VBA-X3145 | 1/4,1/2 | 0.3 to 1.2 |
產品特點
Air consumption: Max. 40% reduction(Based on SMC's measuring conditions)

-
Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series)*
・Exhaust noise: Reduced noise due to exhaust of reused low-pressure air
・Metal noise: Reduced noise due to the adoption of a construction in which the internal switching part does not come into contact with any metal parts
* Based on SMC’s measuring conditions. For size 10A -
Operating cycles: 50 million cycles or more
Maintenance frequency is reduced due to improved life.
*Based on SMC's test conditions
Charging time: Max. 50% shorter

Features

-
Compatible with vertical and horizontal installation
Improved mounting flexibility
-
An auto switch can be mounted on the rear side.
Operating cycle count is possible using an auto switch.
Mounting interchangeability with the existing model (VBA series)

Series Variations